See more about this use case in the Reference
Design TIDA-010239 AC Level 2 Charger Platform.
Design Challenges
- Split supply needed to accommodate ±12V
output signal to meet SAE J1772 standard
- 0 to +3.3V input logic to bipolar
±12V output level translation
- Minimum of ±12mA sinking and sourcing
current
- Rise time and fall time < 2μs per SAE
J1772 Specifications
How High-Voltage Comparators benefit the system
- Wide operating voltage of up to 40V (±20V) and
rail-to-rail input
- Rise and Fall times (<20ns) well exceed
required specification
- Output current exceeds ±12mA sinking and sourcing
current
- Push-Pull output eliminates need for pull-up
resistor for simplicity and to maintain equal rise and fall times
- Propagation Delay well below minimum requirements
to maintain PWM accuracy
- Small single-channel packages minimize pilot
circuit footprint
- Automotive qualified AEC-Q100 (Q1) variants
available if required
Part Number |
Voltage Range |
Output Type |
Rise and Fall
Time |
Supply Current |
Propagation
Delay |
Package |
TLV1811 |
2.4V to
40V (±1.2 to ±20V) |
Push-Pull |
15ns |
8µA |
450ns |
SOT-23-5, SC-70-5 |
TLV1805 |
3.3V to
40V (±1.65V to ±20V) |
Push-Pull w/Shutdown |
18ns |
135µA |
250ns |
SOT-23-6 |