SNOU164B September 2018 – June 2024 TLV4021 , TLV4041
The block diagram for each Quadrant is identical with each Quadrant having a different TLV40x1 device populated. For example, Quadrant 1 is populated with the TLV4021R1, Quadrant 2 is populated with the TLV4031R1, Quadrant 3 is populated with the TLV4041R2. and Quadrant 4 is populated with the TLV4041R1. See Figure 2-2 for a description of each TLV40x1 family member.