SNOU170A August 2020 – December 2020
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
C1 |
1 |
CAP 0402 10pF 5% C0G 100V 30ppm |
0402 (1005M) |
GRT1555C2A100JA02D |
Murata |
|
C2 |
1 |
1000pF |
CAP, CERM, 1000 pF, 25 V,+/- 5%, C0G/NP0, 0402 |
0402 |
C0402C102J3GACTU |
Kemet |
C3 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 |
0603 |
C0603C104J3RACTU |
Kemet |
C4 |
1 |
1uF |
CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 |
0603 |
C0603C105K3RACTU |
Kemet |
FID1, FID2, FID3, FID4, FID5, FID6 |
6 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|
H3, H4, H7, H8 |
4 |
Bumpon, Cylindrical, 0.312 X 0.200, Black |
Black Bumpon |
SJ61A1 |
3M |
|
J1 |
1 |
TERM BLK 2POS SIDE ENTRY 5MM PCB |
HDR2 |
691137710002 |
Würth Elektronik |
|
J2, J3, J4, J5, J6, J7 |
6 |
SMA Connector Receptacle, Female Socket 50Ohm Board Edge, End Launch Solder |
0732511150 |
Molex Inc |
||
J8, J9 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
0402 |
C0402C104K4RACAUTO |
Kemet |
R1, R2, R5, R6 |
4 |
0 |
RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04020000Z0EDHP |
Vishay-Dale |
TP4, TP5 |
2 |
Terminal, Turret, TH, Triple |
Keystone1598-2 |
1598-2 |
Keystone |
|
U1 |
1 |
1ns High-Speed Comparator with LVDS Outputs, DCK0006A (SOT-SC70-6) |
DCK0006A |
TLV3604DCKR |
Texas Instruments |
|
R3, R4 |
0 |
100 |
RES, 100, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
MCS0402MD1000BE100 |
Vishay/Beyschlag |