SNOU170A August   2020  – December 2020

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
  5. 4Recommended Equipment
  6. 5Quick Start Procedure
  7. 6Board Setup
    1. 6.1 Supply Voltage
    2. 6.2 Inputs
    3. 6.3 Outputs
  8. 7Layout Guidelines
  9. 8Schematic
  10. 9Bill of Materials

Recommended Equipment

  • Power Supply
  • High Speed Functional Generator with dual outputs
    • Fast rise/fall time recommended (≤ 500ps)
  • High Speed Oscilliscope with 50Ω terminations
    • Differential probes with built in 100Ω terminations can be used to terminate the output properly
  • SMA Cables/adapters
    • Be sure to have matched length cables for IN+, IN-, IN+SENSE, IN-SENSE, OUTP, and OUTN