SNOU170A
August 2020 – December 2020
Trademarks
1
Introduction
2
Features
3
EVM Specifications
4
Recommended Equipment
5
Quick Start Procedure
6
Board Setup
6.1
Supply Voltage
6.2
Inputs
6.3
Outputs
7
Layout Guidelines
8
Schematic
9
Bill of Materials
3
EVM Specifications
Supply Range: +2.4 V to +5.5 V (Single Supply Only)
Input Common Mode Range: (Vee -200 mV) to (VCCI/VCCO + 200 mV)
Figure 3-1
TLV3604EVM Pin Assignments