SNOU176B October 2020 – March 2022
PRODUCTION DATA
TERMINAL | NAME | DESCRIPTION |
---|---|---|
J1 | VIN | Input DC voltage input |
J5 | VOUT | Output DC voltage output |
J6 | 12V AUX | 12-V bias voltage input |
J3 | PWM INPUT | Single 0-V to 5-V PWM input for gate |
J4 | LOGIC | Header to connect PWM, FAULT logic |
J2 | HB Card PIN | Connector to interface LMG342XEVM-04X board |