SNOU176B October 2020 – March 2022
PRODUCTION DATA
The FAULT and OC pins of the LMG342XEVM-04X are active low when an undervoltage lockout occurs on an auxiliary voltage rail, when an overtemperature event occurs, or when an overcurrent/short-circuit event occurs on the LMG342XR0X0. The signals are level-shifted to AGND. Refer to the LMG342XR0X0 data sheet for operation details.
Do NOT ignore a FAULT signal when using the LMG342XEVM-04X. Turn off both top and bottom devices if any device generates a FAULT signal. The device under a fault condition may operate in the undesired third-quadrant mode and can overheat or become damaged due to the high source-drain voltage drop if the other device is still switching.