SNOU176B October 2020 – March 2022
PRODUCTION DATA
DESIGNATOR | QTY | DESCRIPTION | PART NUMBER |
---|---|---|---|
C1, C11 |
2 |
CAP, CERM, 10 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 |
TMK316AB7106KLHT |
C2, C12 |
2 |
CAP, CERM, 0.22 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
GCM155R71C224KE02D |
C3, C13 |
2 |
CAP, CERM, 2.2 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
CGA4J3X7R1E225K125AB |
C5, C23 |
2 |
CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
GCM1555C1H220JA16D |
C6, C14 |
2 |
CAP, CERM, 68 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
GCM1555C1H680JA16D |
C9, C26 |
2 |
CAP, CERM, 1 µF, 35 V,+/- 10%, X5R, AEC-Q200 Grade 3, 0402 |
GRT155R6YA105KE13D |
C10, C27 |
2 |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
GCM155R71H104KE02D |
C15, C16, C17, C18 |
4 |
CAP, CERM, 0.022 µF, 1000 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 |
C1206C223KDRACTU |
C19, C20, C21, C38 |
4 |
CAP, CERM, 0.1 uF, 1000 V, +/- 10%, X7R, 1812 |
C1812X104KDRACAUTO |
C30, C41 |
2 |
Cap Ceramic 10uF 25V X7S 10% Pad SMD 0805 +125°C Automotive T/R |
CGA4J1X7S1E106K125AC |
C31, C36, C37 |
3 |
CAP, CERM, 4.7 µF, 25 V,+/- 10%, X6S, AEC-Q200 Grade 2, 0603 |
GRT188C81E475KE13D |
C33, C35 |
2 |
CAP, CERM, 4.7 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
GCM21BR71C475KA73L |
C39, C40 |
2 |
CAP, CERM, 43 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
GCQ1555C1H430JB01D |
C42, C43 |
2 |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
CGA2B2C0G1H101J050BA |
D1 |
1 |
Diode, Schottky, 650 V, 1 A, SMB |
GB01SLT06-214 |
D2, D3 |
2 |
Bridge Rectifier Single Phase Schottky 40V Surface Mount MBS |
KMB24STR |
D5, D6 |
2 |
Diode, Zener, 16 V, 500 mW, AEC-Q101, SOD-123 |
BZT52C16-7-F |
H1, H2 |
2 |
Heat Sink, Black Anodized, 35 x 50 mm, 20 mm high, with Push Pin and Spring, [NoValue] |
S05MZZ14 |
HV, PGND, SW, TP3, TP5, TP6 |
6 |
3621-0-32-15-00-00-08-0 |
|
J1 |
1 |
Header, 100mil, 6x2, Gold, R/A, TH |
TSW-106-08-G-D-RA |
L1, L2 |
2 |
4.7µH Shielded Molded Inductor 1.22A 262mOhm Max 1008 (2520 Metric) |
MPIA2510V2-4R7-R |
L3, L4 |
2 |
2 Line Common Mode Choke Surface Mount 90 Ohms @ 100MHz 400mA DCR 190mOhm |
ACM2012-900-2P-T001 |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
Q1 |
1 |
MOSFET, N-CH, 20 V, 2.8 A, AEC-Q101, SOT-23 |
DMG2302UK-7 |
R1 |
1 |
RES, 0, 5%, 0.333 W, AEC-Q200 Grade 0, 0805 |
CRCW08050000Z0EAHP |
R2 |
1 |
RES, 2.05, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 |
CRCW12062R05FKEA |
R3, R12, R18 |
3 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2GE0R00X |
R5, R14, R17 |
3 |
RES, 20 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2GEJ203X |
R6, R15, R19, R20 |
4 |
RES, 300, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402300RJNED |
R7, R16 |
2 |
RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040249R9FKED |
R10 |
1 |
RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 |
ERJ-8GEY0R00V |
R21 |
1 |
RES, 10, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040210R0JNED |
T1, T2 |
2 |
Transformer, 105uH, TH |
750315371 |
TP1 |
1 |
Test Point, Compact, SMT |
5016 |
TP2 |
1 |
Test Point, SMT |
S2751-46R |
U1, U2 |
2 |
650-V 30-mΩ GaN FET with Integrated Driver and Protection |
LMG342xR030Q |
U3 |
1 |
Automotive, high-speed, robust-EMC quad-channel digital isolators 16-SSOP -40 to 125 |
ISO7741FQDBQQ1 |
U4 |
1 |
Automotive, robust EMC, six-channel, 4/2, reinforced digital isolator 16-SSOP -40 to 125 |
ISO7762FQDBQRQ1 |
U5, U6 |
2 |
Transformer Driver PMIC SOT-23-6 |
SN6505BQDBVTQ1 |
DESIGNATOR | QTY | DESCRIPTION | PART NUMBER |
---|---|---|---|
5V, 12V, HVIN, HVOUT, SW, TACH, VAUX | 7 | Test Point, Compact, Red, TH | 5005 |
5V_EN, HVIN_EN | 2 | LED, Green, SMD | LG L29K-G2J1-24-Z |
ACMGND, AGND1, AGND2, PGND4, PGND5 | 5 | Test Point, Compact, Black, TH | 5006 |
C1, C6, C8, C9, C18 | 5 | CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E1X7R1E105K080AD |
C2, C3 | 2 | CAP, CERM, 1600 pF, 50 V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H162JA01D |
C5, C10, C12, C14, C21, C23 | 6 | CAP, CERM, 39 pF, 50 V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H390JA01D |
C15 | 1 | CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 | GRT188R61E106ME13D |
C16, C20 | 2 | CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0603 | 885012206091 |
C17 | 1 | CAP, CERM, 100 uF, 6.3 V, +/- 20%, X5R, 0805 | GRM21BR60J107M |
C19 | 1 | CAP, CERM, 10 uF, 25 V, +/- 10%, X5R, 0805 | CL21A106KAFN3NE |
C22 | 1 | CAP, Film, 20 µF, 900 V,+/- 10%, 0.0055 ohm, TH | FE37M6C0206KB |
C25 | 1 | CAP, AL, 150 uF, 600 V, +/- 20%, TH | LGN2X151MELB50 |
CIN3, CIN4, COUT3, COUT4 | 4 | CAP, CERM, 0.1 uF, 630 V, +/- 10%, X7R, 1812 | GRM43DR72J104KW01L |
D1, D3 | 2 | Diode, Schottky, 30 V, 0.2 A, SOD-323 | BAT54WS-7-F |
H1, H8, H9, H10, H11, H12 | 6 | 3484 | |
H2, H3, H4, H5, H6, H7 | 6 | MACHINE SCREW PAN PHILLIPS 4-40 | PMSSS 440 0025 PH |
H13 | 1 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH |
H14 | 1 | 1902C | |
HS_FET_PWM, LS_FET_PWM, PWM_HS, PWM_LS | 4 | Test Point, Compact, White, TH | 5007 |
HS_FLT, LS_FLT | 2 | LED, Red, SMD | LS L29K-G1J2-1-Z |
HS_OC, LS_OC | 2 | LED, Yellow, SMD | SML-E12Y8WT86 |
HVBUS1, HVBUS2, PGND1, PGND2, SW1, SW2 | 6 | Receptacle, 1 Pos, Gold, TH | 0435-0-15-15-03-27-10-0 |
J1, J9 | 2 | Terminal Block, 5.08mm, 2x1, TH | 0395443002 |
J2, J4 | 2 | Header, 100mil, 6x1, Gold, TH | TSW-106-07-G-S |
J3, J8 | 2 | Connector, TH, BNC | 112404 |
J5 | 1 | 12 Position Receptacle, Bottom Entry Connector Surface Mount | HLE-106-02-G-DV-BE-A |
J6, J12 | 2 | Terminal Block, 2x1, 2.54mm, TH | 282834-2 |
J7, J14, J15 | 3 | Header, 100mil, 3x1, Gold, TH | TSW-103-07-G-S |
J10, J11, J13 | 3 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S |
J16, J17, J18 | 3 | Standard Banana Jack, Uninsulated | 3267 |
L2 | 1 | INDUCTOR 570uH 13A | 750317345 |
L3 | 1 | Coupled inductor, 47 uH, 1.14 A, 0.4825 ohm, SMD | DRQ73-470-R |
LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll | THT-13-457-10 |
R1, R5, R29, R30 | 4 | RES, 3.3 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06033K30JNEA |
R2, R4, R9 | 3 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA |
R3, R15 | 2 | Trimmer, 5 K, 0.25 W, SMD | 3224X-1-502E |
R6, R22 | 2 | RES, 100 k, 5%, 0.1 W, 0603 | CRCW0603100KJNEAC |
R7, R21 | 2 | RES, 100, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100RJNEA |
R8, R27 | 2 | RES, 105 k, 1%, 0.1 W, 0603 | RC0603FR-07105KL |
R10, R11, R12, R13, R14, R16, R17, R18, R19, R20 | 10 | RES, 30 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW120630K0JNEA |
R25 | 1 | RES, 6.20 k, 1%, 0.1 W, 0603 | RC0603FR-076K2L |
R26 | 1 | RES, 1.18 k, 1%, 0.1 W, 0603 | RC0603FR-071K18L |
R28 | 1 | RES, 33.2 k, 0.1%, 0.1 W, 0603 | RT0603BRD0733K2L |
R31 | 1 | RES, 1.6 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031K60JNEA |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 | 5 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G |
U1, U2 | 2 | Automotive Catalog Dual 2-Input Positive-AND Gate, DCT0008A, LARGE T&R | |
U3, U5 | 2 | Triple Schmitt-Trigger Inverter, DCU0008A (VSSOP-8) | SN74LVC3G14DCUTG4 |
U4 | 1 | 1A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage for Military and Rugged Applications, 7 pin TO-PMOD | LMZ12001EXTTZ/NOPB |