All trademarks are the property of their respective owners.
The BOOST-LDC3114EVM demonstrates the use of inductive sensing technology to sense and measure the presence or position of a conductive target object and to detect the press of an inductive touch button. The LDC3114 in the EVM is controlled by a MSP432 on the mother board, which connects to a host computer.
The EVM is comprised of two boards, the BOOST-LDC3114 board and the PAMB (Precision Amps Mother Board). This is set up as a boosterpack and allows the LDC board to easily be used with a different microcontroller.
Table 1-1 details the contents of the EVM kit. Contact the nearest Texas Instruments Product Information Center if any components are missing.
Item | Quantity |
---|---|
BOOST-LDC3114EVM | 1 |
PAMB Controller Board | 1 |
Micro-USB Cable | 1 |
3D Printed Button Attachment | 1 |
3D Printed Proximity Attachment | 1 |