SNOU181B February   2021  – April 2022 LDC3114 , LDC3114-Q1

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 EVM Kit Contents
    2. 1.2 Compatible Sensors
    3. 1.3 Main EVM Elements
  3. 2EVM GUI
    1. 2.1 System Requirements
    2. 2.2 Installation
    3. 2.3 Navigation
      1. 2.3.1 Registers
        1. 2.3.1.1 Basic Register Configuration
      2. 2.3.2 Data Plot
      3. 2.3.3 Collateral
    4. 2.4 Firmware Updates
    5. 2.5 Direct EVM Communication
  4. 3Schematic
  5. 4Layout
  6. 5Bill of Materials
  7. 6Revision History

Bill of Materials

Table 5-1 BOOST-LDC3114EVM BOM
DesignatorQTYValueDescriptionPackage ReferencePart NumberManufacturer
!PCB11Printed Circuit BoardSENS072Any
1.8V, COM, GND, IN0, IN1, IN2, IN3, INTB, LPWRB, OUT0, OUT1, OUT2, OUT3, SCL, SDA

15

Test Point, Miniature, SMT

Testpoint_Keystone_Miniatur

e

5015

Keystone
C1, C2, C5, C6, C9

5

0.1uFCAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 04020402C1005X7R1H104K050BBTDK

C3, C4

2

2.2uF

CAP, CERM, 2.2 uF, 10 V, +/- 10%, X5R, 0603

0603

C0603C225K8PACTU

Kemet

C7, C10, C15, C17

4

390pF

CAP, CERM, 390 pF, 50 V, +/- 1%, C0G/NP0, 0603

0603

CC0603FRNPO9BN391

Yageo America

C8

1

1uF

CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402

0402

GRM155R70J105MA12D

MuRata

C11, C12, C13, C14

4

220pF

CAP, CERM, 47 pF, 50 V, +/- 1%, C0G/NP0, 0603

0603

GRM1885C1H470FA01J

MuRata

C16

1

1000pF

CAP, CERM, 1000 pF, 50 V, +/- 1%, C0G/NP0, 0603

0603

GRM1885C1H102FA01J

MuRata

D1, D2, D3, D4, D5, D6

6

Green

LED, Green, SMD

1.7x0.65x0.8mm

LG L29K-G2J1-24-Z

OSRAM

H1

1

Kitting Item: PAMB Controller

DC081

Texas Instruments

H2

1

Kitting Item: 3025010-03; Cable, USB A MALE to Micro B MALE 3'; CDDS 6612041

6612041

Qualtek

H3

1

Kitting Item: 3D printed attachments - button and proximity slider

J1, J2

2

Receptacle, 2.54mm, 10x2, Tin, TH

Receptacle, 2.54mm, 10x2, TH

SSQ-110-03-T-D

Samtec

Q1, Q2, Q3

3

40 V

Transistor, Dual NPN, 40 V, 0.2 A, SOT-363

SOT-363

MMDT3904-7-F

Diodes Inc.

R1, R5, R6, R7, R8, R21

6

1.0k

RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GEJ102X

Panasonic

R2, R3

2

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

ERJ-3GEY0R00V

Panasonic

R4, R9, R10, R11, R12, R17, R18, R20

8

4.70k

RES, 4.70 k, 1%, 0.1 W, 0402

0402

ERJ-2RKF4701X

Panasonic

R19

1

1.00k

RES, 1.00 k, 1%, 0.1 W, 0603

0603

ERJ-3EKF1001V

Panasonic

U1, U3

2

4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs, RSV0016A (UQFN-16)

RSV0016A

SN74AVCH4T245RSVR

Texas Instruments

U2

1

Micropower, 150mA Low-Dropout CMOS Voltage Regulator, 5-pin SC-70, Pb-Free

DCK0005A

LP5951MG-1.8/NOPB

Texas Instruments

U4

1

4-channel hybrid inductive touch and inductance to digital converter

TSSOP16

LDC3114PWR

Texas Instruments

FID1, FID2, FID3

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

J3, J4, J5, J6, J7, J8, J9, J10

0

Header, 100mil, 2x1, Gold, TH

2x1 Header

TSW-102-07-G-S

Samtec

R13, R14, R15, R16

0

1.00k

RES, 1.00 k, 1%, 0.1 W, 0603

0603

ERJ-3EKF1001V

Panasonic