SNOU181B February 2021 – April 2022 LDC3114 , LDC3114-Q1
The device must be in Config mode before you are able to set register configurations
Set the CONFIG_MODE bit of RESET (Address 0x0A) to 1 to put the device into Config mode
Choose the sampling rate based on the power consumption requirement of the system by configuring the NP_SCAN_RATE (Address 0x0D) or LP_SCAN_RATE (Address 0x0F) registers
Ensure that the correct sensor parameters are selected by configuring the SENSORn_CONFIG registers
These registers are used to set the sensor Rp range, frequency range, and cycle count
To operate in Raw Data Mode, set the BALG_EN bit of INTPOL (Address 0x011) to 0 to disable the Button Algorithm
Set the CONFIG_MODE bit of RESET (Address 0x0A) to 0 to put the device back into Normal mode