SNOU182 February   2021 TLV3605

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
  5. 4Recommended Equipment
  6. 5How to Make a Propagation Delay Measurement With Latch
  7. 6Board Setup
    1. 6.1 Supply Voltage
    2. 6.2 Inputs
    3. 6.3 Outputs
  8. 7Layout Guidelines
  9. 8Schematic
  10. 9Bill of Materials

Bill of Materials

Table 9-1 BOM
Designator Quantity Value Description PackageReference PartNumber Manufacturer Alternate PartNumber Alternate Manufacturer

C5, C9

2

CAP 0402 10pF 5% C0G 100V 30ppm

0402 (1005M)

GRT1555C2A100JA02D

Murata

C6, C10

2

1000pF

CAP, CERM, 1000 pF, 25 V,+/- 5%, C0G/NP0, 0402

0402

C0402C102J3GACTU

Kemet

C7, C11

2

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603

0603

C0603C104J3RACTU

Kemet

C8, C12

2

1uF

CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603

0603

C0603C105K3RACTU

Kemet

FID1, FID2, FID3, FID4, FID5, FID6

6

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

H1, H2, H5, H6

4

Bumpon, Cylindrical, 0.312 X 0.200, Black

Black Bumpon

SJ61A1

3M

J10

1

Terminal Block, 3.5mm, 3x1, Tin, TH

Terminal Block, 3.5mm, 3x1, Tin, TH

691214000000

Wurth Elektronik

J11, J12, J13, J14, J15, J16, J17, J18, J19, J20

10

SMA Connector Receptacle, Female Socket 50Ohm Board Edge, End Launch Solder

0732511150

Molex Inc

J21, J22

2

0.1uF

CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402

0402

C0402C104K4RACAUTO

Kemet

J23

1

Header, 100mil, 3x1, Tin, TH

Header, 3 PIN, 100mil, Tin

PEC03SAAN

Sullins Connector Solutions

J24

1

CONN JUMPER S2 (1 x 2) Position Shunt Connector Black Open Top 0.100" (2.54mm) GoldHORTING .100" GOLD

JUMPER

QPC02SXGN-RC

Sullins

R7, R8, R11, R12, R14

5

0

RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402

0402

CRCW04020000Z0EDHP

Vishay-Dale

R13

1

150k

RES, 150 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2RKF1503X

Panasonic

TP1, TP2, TP3

3

Terminal, Turret, TH, Triple

Keystone1598-2

1598-2

Keystone

U2

1

1ns High-Speed Comparator with LVDS Outputs, RVK0012A (QFN-12)

RVK0012A

TLV3605RVKR

Texas Instruments

Texas Instruments

R9, R10

0

100

RES, 100, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

MCS0402MD1000BE100

Vishay/Beyschlag