SNOU183 May   2021 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
  5. 4Recommended Equipment
  6. 5Quick Start Procedure
  7. 6Board Setup
    1. 6.1 Supply Voltage
    2. 6.2 Inputs
    3. 6.3 Outputs
    4. 6.4 Hysteresis
  8. 7Layout Guidelines
  9. 8Schematic
  10. 9Bill of Materials

Supply Voltage

The TLV3601 EVM operates using a VS (Supply Voltage, or VCC - VEE) from 2.4 V to 5.5 V. Connect VCC to TP1 and connect VEE to TP2. If using single supply configuration, short both pins of J8 together to connect GND and VEE. If dual supply configuration is used, leave J8 pins unconnected and make the VCC and VEE connections previously mentioned, in addition to a GND connection to TP3.

GUID-20210414-CA0I-XFN9-ZB9F-TTZZWCTJSQBK-low.svg Figure 6-1 TLV3601 EVM Supply Voltage Connection
GUID-20210415-CA0I-FVT8-WGSX-N6DHZ4DL2NHR-low.svgFigure 6-2 TLV3601 EVM Supply Voltage Schematic