TI's LM74721 Evaluation Module LM74721EVM
helps designers evaluate the operation and performance of the LM74721-Q1 ideal diode
controller with switched output. This evaluation module demonstrates how
LM74721-Q1 controls two N-channel power MOSFETs with ideal
diode MOSFET connected first followed by second MOSFET for switched output and power
path cut-off. The device can withstand and protect the loads from negative supply
voltages down to –33-V DC. An integrated ideal diode controller (GATE) drives the first
MOSFET to replace a Schottky diode for reverse input protection and output voltage
holdup. Integrated VDS clamp feature enables input TVS less system designs for
automotive ISO7637 pulse suppression. A strong boost regulator with fast turn ON/OFF
comparators ensures robust and efficient MOSFET switching performance during automotive
testing such as ISO16750 or LV124 where an ECU is subjected to input short interruptions
and AC superimpose input signals.