Note: Do not turn on power supply until
all connections to the device are made to the board.
The procedures listed below are the steps for a quick-start set-up using channel
A.
- Set VCCI/VCCO Power Supply to 5.0
V and disable the power supply output.
- Since the same power supply is
used for both VCCI and VCCO, connect positive terminal supply to TP5 and TP3,
and negative terminal to TP6.
- Connect VEE and GND via jumper
J17 and J3.
- Connect
SHDNA to VCCO via jumper J1 and
SHDNB to VEE via jumper J13. This sets Channel A in
active mode and Channel B in shutdown mode.
- Verify that cables connecting to IN+A SENSE, OUT+A, and OUT-A
are matched length and impedance. Perform any de-skewing if necessary. Set the
function generator (50-Ω terminated) to produce a square wave output with
400mVpp at 10 MHz, with a DC offset of 0.300 V. Disable the signal generator
output. Connect the output to IN+A.
- Set one of the outputs of the DC power supply to 300 mV.
Disable the power supply output. Connect the output to IN-A.
- Connect OUT+A and OUT-A to a 50-Ω terminated channel on the
oscilloscope.
- Connect IN+A SENSE, to another 50-Ω terminated scope
channel.
- Enable the VCCI/VCCO power supply.
- Verify the total supply current is < 18 mA.
- Enable the signal generator.
- Monitor and verify the inputs from IN+A SENSE.
- Monitor and verify the outputs for OUT+A and OUT-A.
Next, is a scope shot capture of the
inputs and outputs described in the quick-start procedure.