SNOU199
December 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Overview
2.2
Perforations and Connectivity
2.3
Status LEDs and Subregulator
2.4
Programming Header
2.5
BSL Button
3
Software
3.1
Software Installation
3.1.1
Live Software on dev.ti.com
3.1.2
Download from dev.ti.com
3.2
Home Tab
3.3
Data Capture Tab
3.4
Registers Tab
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
Features
Straightforward application to check temperature functionality of TMP119
Easy to use cloud-based
GUI
is available on the web or can downloaded for offline use
Breakable TMP119 sensor board
Access to data logging, adjusting the I2C frequency, and modifying data in registers
Software powered by GUI Composer runs in a browser on
Windows®
,
Mac®
, and
Linux®
operating systems