SNOU199 December   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectivity
    3. 2.3 Status LEDs and Subregulator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
  9. 3Software
    1. 3.1 Software Installation
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Download from dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Data Capture Tab
    4. 3.4 Registers Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Device Information

The TMP119 is a high-precision digital temperature sensor. The TMP119 provides a 16-bit temperature result with a resolution of 0.0078 °C and an accuracy of up to ±0.08 °C across the temperature range of 0 °C to 45 °C with no calibration. The TMP119 has an interface that is I2C- and SMBus™- compatible, programmable alert functionality, and the device can support up to four devices on a single bus. Integrated EEPROM is included for device programming with an additional 48-bits memory available for general use. TMP119 is NIST traceable. TMP119 is designed to meet ASTM E1112 and ISO 80601 requirements for electronic patient thermometers. For non-medical applications, the TMP119 can serve as a single chip digital alternative to a Platinum RTD. For more information of the IC, please refer to the device data sheet. Table 2-3 includes some of the parameters of interest of the TMP119 to consider when using this EVM.

Table 1-3 Device Specifications
Device Specification Value
Operating temperature range -55C to 155C
Temperature accuracy (0°C to 45°C) 0.08
Temperature accuracy (-20°C to 50°C) 0.1
Temperature accuracy (-40°C to 70°C) 0.15
Temperature accuracy (-40°C to 100°C) 0.2
Temperature accuracy (-55°C to 125°C) 0.25
Temperature accuracy (-55°C to 150°C) 0.3
Operating supply range 1.7V to 5.5V