SNOU201 February 2024
TLV3607EVM CONNECTIONS | |
---|---|
Test point 1 and 4 Pin header 1 |
VEEO (Pin 1) |
Test point 7 Pin header 2 |
OUT1 (Pin 2) |
Pin header 3 | IN1- (Pin 3) |
Test point 5 Pin header 4 |
IN1+ (Pin 4) |
Test point 3 Pin header 5 |
VEEI (Pin 5) |
Test point 6 Pin header 6 |
IN2+ (Pin 6) |
Pin header 7 | IN2- (Pin 7) |
Test point 8 Pin header 8 |
OUT2 (Pin 8) |
Test point 9 Pin header 9 |
VCCI (Pin 9) |
Test point 2 Pin header 10 |
VCCO (Pin 10) |