SNOU201 February 2024
For the non-inverting input terminals (IN1+ and IN2+), the signals can be applied directly the DIP headers or to the test points, TP5 and TP6. For the inverting input terminals (IN1- and IN2-), the signals can be applied to the DIP headers. Additionally, the inverting terminals can be tied together via 0 ohm resistor R3. The inverting terminals can also be tied directly to VEEO through R2.
The outputs (OUT1 and OUT2) can be measured directly with oscilloscope probes on the DIP headers or through the test points TP7 and TP8.