SNOU204 October 2024
The bill of materials for TMP9R01EVM is listed in Table 4-1.
Designator |
Quantity |
Value |
Description |
Part Number |
Package Reference |
Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
SENS129 |
Any |
||
C1, C6 |
2 |
2.2uF |
CAP, CERM, 2.2uF, 16V, +/- 10%, X5R, 0402 |
GRM155R61C225KE11D |
0402 |
MuRata |
C2, C7 |
2 |
10uF |
CAP, CERM, 10uF, 10V, +/- 20%, X5R, 0603 |
C1608X5R1A106M080AC |
0603 |
TDK |
C3, C4 |
2 |
10pF |
CAP, CERM, 10pF, 16V,+/- 10%, C0G, 0402 |
C0402C100K4GACTU |
0402 |
Kemet |
C5, C11, C12, C16, C17, C18 |
6 |
0.1uF |
CAP, CERM, 0.1uF, 10V,+/- 10%, X5R, 0402 |
LMK105BJ104KV-F |
0402 |
Taiyo Yuden |
C8, C9, C10 |
3 |
0.47uF |
CAP, CERM, 0.47uF, 6.3V, +/- 10%, X7R, 0402 |
JMK105B7474KVHF |
0402 |
Taiyo Yuden |
C13 |
1 |
0.1uF |
CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, 0402 |
ATC530L104KT16T |
0402 |
AT Ceramics |
C14 |
1 |
1000pF |
CAP, CERM, 1000pF, 50V, +/- 5%, C0G/NP0, 0603 |
C0603C102J5GACTU |
0603 |
Kemet |
C15 |
1 |
2200pF |
CAP, CERM, 2200pF, 50V, +/- 5%, X7R, 0402 |
CL05B222JB5NNNC |
0402 |
Samsung Electro-Mechanics |
D1 |
1 |
4.3V |
Diode, Zener, 4.3V, 300mW, SOD-523 |
BZT52C4V3T-7 |
SOD-523 |
Diodes Inc. |
D2 |
1 |
6.2V |
Diode, Zener, 6.2V, 300mW, SOD-523 |
BZT52C6V2T-7 |
SOD-523 |
Diodes Inc. |
D3 |
1 |
Green |
LED, Green, SMD |
SML-LX0603GW-TR |
LED, GREEN, 0603 |
Lumex |
D4, D5, D6 |
3 |
Super Red |
LED, Super Red, SMD |
150060SS75000 |
LED_0603 |
Wurth Elektronik |
J1 |
1 |
Connector, Plug, USB Type A, R/A, Top Mount SMT |
48037-1000 |
USB Type A right angle |
Molex |
|
J3, J4 |
2 |
Header, 100mil, 3x1, Gold, TH |
TSW-103-07-G-S |
3x1 Header |
Samtec |
|
J5 |
1 |
Header, 100mil, 2x1, Gold, TH |
5-146261-1 |
Header, 2x1, 100mil |
TE Connectivity |
|
L1 |
1 |
220 ohm |
Ferrite Bead, 220 ohm at 100MHz, 0.45A, 0402 |
BLM15AG221SN1D |
0402 |
MuRata |
Q1 |
1 |
40V |
Transistor, NPN, 40V, 0.2A, 3-UFDFN |
MMBT3904LP |
3-UFDFN |
Diodes Inc. |
R1, R2 |
2 |
22 |
RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2GEJ220X |
0402 |
Panasonic |
R3 |
1 |
100k |
RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2GEJ104X |
0402 |
Panasonic |
R4, R16 |
2 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2GEJ102X |
0402 |
Panasonic |
R5 |
1 |
1.00Meg |
RES, 1.00M, 1%, 0.063W, AEC-Q200 Grade 0, 0402 |
RMCF0402FT1M00 |
0402 |
Stackpole Electronics Inc |
R6 |
1 |
1.50k |
RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
RMCF0402FT1K50 |
0402 |
Stackpole Electronics Inc |
R7 |
1 |
47 |
RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2GEJ470X |
0402 |
Panasonic |
R8 |
1 |
110 |
RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2RKF1100X |
0402 |
Panasonic |
R9, R10, R11, R12, R13, R14 |
6 |
10k |
RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2GEJ103X |
0402 |
Panasonic |
R15, R18 |
2 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, 0603 |
RC0603JR-071KL |
0603 |
Yageo |
R17 |
1 |
33.0k |
RES, 33.0 k, 1%, 0.063 W, 0402 |
RC0402FR-0733KL |
0402 |
Yageo America |
R19, R20, R21 |
3 |
0 |
RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 |
RCS06030000Z0EA |
0603 |
Vishay-Dale |
S1 |
1 |
Switch, Slide, SPST, Top Slide, SMT |
CHS-01TB |
Switch, Single Top Slide, 2.5x8x2.5mm |
Copal Electronics |
|
SH-J1, SH-J2, SH-J3 |
3 |
Single Operation 2.54mm Pitch Open Top Jumper Socket |
M7582-05 |
Single Operation 2.54mm Pitch Open Top Jumper Socket |
Harwin |
|
SW1 |
1 |
Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD |
PTS820 J20M SMTR LFS |
3.9x2.9mm |
C&K Components |
|
TP1, TP2, TP3 |
3 |
Test Point, Miniature, Black, TH |
5001 |
Black Miniature Testpoint |
Keystone Electronics |
|
U1, U4 |
2 |
Single Output LDO, 200mA, Fixed 3.3V Output, 2 to 5.5V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) |
TLV70033DCKR |
DCK0005A |
Texas Instruments |
|
U2 |
1 |
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
TPD4E004DRYR |
DRY0006A |
Texas Instruments |
|
U3 |
1 |
Level-Shifting I2C Bus Repeater, DGK0008A (VSSOP-8) |
TCA9517DGKR |
DGK0008A |
Texas Instruments |
|
U5 |
1 |
16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) |
MSP430F5528IRGCR |
RGC0064B |
Texas Instruments |
|
U6 |
1 |
High-Accuracy, Radiation-Hardness-Assured (RHA) Remote and Local Temperature Sensor |
TMP9R01MDGSTSEP |
VSSOP10 |
Texas Instruments |
|
U7 |
1 |
Dual Inverter, DCK0006A (SOT-SC70-6) |
SN74LVC2G04DCKR |
DCK0006A |
Texas Instruments |
|
Y1 |
1 |
Crystal, 24MHz, SMD |
XRCGB24M000F2P00R0 |
2x1.6mm |
MuRata |
|
J2 |
3 |
Header, 100mil, 3x1, Gold, TH |
TSW-103-07-G-S |
3x1 Header |
Samtec |