SNOU204 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectivity
    3. 2.3 Status LEDs (D3, D5, D6) and Subregulator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Remote BJT - Q1
    7. 2.7 Address Jumpers
    8. 2.8 Current Measurement - SEL Measurement
  9. 3Software
    1. 3.1 Software Installation
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Download from dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Data Capture Tab
    4. 3.4 Registers Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Device Information

The TMP9R01 is radiation hardened, high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote junctions are typically low-cost, discrete, NPN or PNP transistors or substrate thermal transistors that cant be integrated parts of microprocessors, microcontrollers, or field-programmable gate arrays (FPGAs). Temperature is represented as a 12-bit digital code for both the local and remote sensors, providing a resolution of 0.0625C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses. Some of the parameters of interest in the TMP9R01 to consider when using this EVM is shown in Table 1-3.

Table 1-3 Device Specifications
Device Specification Value
Operating temperature range -55℃ to 125℃
Max temperature local accuracy 2C
Max temperature remote accuracy 1.5C
Operating supply range 1.7V to 3.6V