SNOU205 December 2024 LMG2650
A motherboard is available from TI to configure the LMG2650EVM-100 as a full system for evaluation: LMG342X-BB-EVM.
The LMG2650EVM-100 daughtercard is not designed to be used alone, but needs to be paired with either the LMG342X-BB-EVM or a custom motherboard using the recommended daughtercard footprint.
External connections: All external connections to the hardware must stay within the recommended operating conditions and intended usage for all hardware and components connected in the system.