SNOU209 December 2024
The current-sense emulation function creates a scaled replica of the GaN power FET positive drain current at the output of the CS pin. The current-sense emulation gain, GCSE, is 1.415mA output from the CS pin, ICS, for every 1A passing into the drain of the low-side GaN power FET, ID.
A 205 Ohm resistor connected to AGND sets the output conversion ratio which can be monitored on an oscilloscope. In addition to the LMG2656 650V 250mΩ GaN Half Bridge with Integrated Driver and Current Sense Emulation data sheet, see the Maximize System Efficiency With Integrated Current Sensing From TI GaN application brief, which describes the function of the CS pin and how to manipulate the output resistor for system-level control.