SNOU209 December   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
      1. 1.5.1 Safety and Precautions
  7. 2Hardware
    1. 2.1 LMG2656EVM-102 Daughtercard
      1. 2.1.1 Test Points
      2. 2.1.2 Integrated Current Sensing
      3. 2.1.3 Enable Pin
      4. 2.1.4 GDH
      5. 2.1.5 Power Pins
      6. 2.1.6 Heat Sink
    2. 2.2 Motherboard
      1. 2.2.1 Bias Supply
      2. 2.2.2 PWM Input
      3. 2.2.3 Fault Protection
    3. 2.3 Recommended Footprint
    4. 2.4 Test Equipment
    5. 2.5 Test Procedure When Paired With LMG342X-BB-EVM
      1. 2.5.1 Setup
      2. 2.5.2 Start-Up and Operating Procedure
      3. 2.5.3 Test Results
      4. 2.5.4 Shutdown Procedure
      5. 2.5.5 Additional Operating Notes
  8. 3Hardware Design Files
    1. 3.1 LMG2656EVM-102 Schematic
    2. 3.2 Motherboard Schematic
    3. 3.3 PCB Layout
    4. 3.4 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation

Test Points

There are multiple test points on the LMG2656EVM-102 daughtercard designed for analog and digital measurements with an oscilloscope. For a full list, refer to Table 2-1. Digital test points such as PWM, EN, and CS test points can be used to debug a system and understand how the device operates. However, note that the high signal ringing is expected. Long traces route these test points for easy measuring, but introduce parasitics that appear as high frequency noise during switching transitions. The test points are designed for observation only, and are useful for functional debugging with this daughtercard.

Measurements for these digital signals can have reduced parasitics and ringing by moving the oscilloscope probe near the associated device pin. A tip and barrel method is most accurate, and removes any unexpected signal noise.