The TMP113 is an I2C-compatible digital temperature sensor in a 6-pin WCSP package. The TMP113EVM allows users to evaluate the performance of the TMP113 digital temperature sensor. The TMP113EVM is designed to be used as is, along with the evaluation module GUI. Alternatively, the sensor can be detached to be evaluated in the user's system. For this purpose, there are multiple alternatives to interface with the sensor for best user experience.