All trademarks are the property of their respective owners.
The LM3477 is a current mode, high-side N channel FET controller. It is most commonly used in buck configurations, as shown in Figure 1-1. All the power conducting components of the circuit are external to the LM3477, so a large variety of inputs, outputs, and loads can be accommodated by the LM3477.
The LM3477 evaluation board comes ready to operate at the following conditions:
The circuit and BOM for this application are given in Figure 1-1 and Table 1-1.
Component | Value | Part Number |
---|---|---|
CIN1 | 120 µF/20 V | 594D127X0020R2 |
CIN2 | No connect | |
COUT1 | 22 µF/10 V | LMK432BJ226MM (Taiyo Yuden) |
COUT2 | 22 µF/10 V | LMK432BJ226MM (Taiyo Yuden) |
L | 10 µH, 3.8 A | DO3316P-103 (Coilcraft) |
RC | 1.8 kΩ | CRCW08051821FRT1 (Vitramon) |
CC1 | 12 nF/50 V | VJ0805Y123KXAAT (Vitramon) |
CC2 | No connect | |
Q1 | 5 A, 30 V | IRLMS2002 (IRF) |
D | 100 V, 3 A | MBRS340T3 (Motorola) |
RDR | 20 Ω | CRCW080520R0FRT1 (Vitramon) |
RSL | 1 kΩ | CRCW08051001FRT1 (Vitramon) |
RFB1 | 16.2 kΩ | CRCW08051622FRT1 (Vitramon) |
RFB2 | 10.0 kΩ | CRCW08051002FRT1 (Vitramon) |
CFF | 470 pF | VJ0805Y471KXAAT (Vitramony) |
RSN | 0.03 Ω | WSL 2512 0.03 Ω ±1% (Dale) |