SNVA055I July   2002  – January 2022 LM2642

 

  1.   Trademarks
  2. 1Introduction
  3. 2Optional Components
  4. 3Powering Up
  5. 4Revision History

Powering Up

Before powering up the LM2642 evaluation board, all external connections should be verified. The power supply input must be turned off and connected with proper polarity to the VIN post, also marked as P1. The channel 1 and channel 2 loads should be connected at the VOUT posts, marked as P2 and P3. Any type of load is acceptable up to 2 A. The load can be on or off at start-up. Output voltage can be monitored with a DVM or oscilloscope by connecting probes to the VOUT posts, P2 and P3. The GND posts are provided primarily for scope probe ground connections. The PGOOD signal can be monitored with a scope probe or DVM at the PGOOD test pin.

Once all connections have been verified, input power can be applied. The input voltage must be set between 4.5 V and 20 V. The enable switches for each channel, ON1 and ON2, can be used to turn on the evaluation board once the input power is on. Each channel can be enabled or disabled independently. The switches can also be left on for enabling the evaluation board directly from the power supply input.

GUID-5C606B12-534E-4ED1-A4F6-679B71D4007C-low.gif Figure 3-1 Complete Evaluation Board Schematic
Table 3-1 Bill of Materials
Part # Value Supplier
C1 Cer Cap 1 F 50 V Y5V 0805 Taiyo Yuden UMK212F105ZG
C2 Cer Cap 47 nF 50 V 10% 0805 Vishay VJ0805Y473KXA
C3 Cer Cap 10 nF 50 V 10% 0805 Vishay VJ0805Y103KXA
C4 Cer Cap 10 nF 50 V 10% 0805 Vishay VJ0805Y103KXA
C5 Cer Cap 220 pF 25 V 10% 0805 Vishay VJ0805Y221KXA
C6 Cer Cap 6.8 nF 50 V 10% 0805 Vishay VJ0805Y682KXA
C7 Cer Cap 6.8 nF 50 V 10% 0805 Vishay VJ0805Y682KXA
C8 Cer Cap 470 pF 25 V 10% 0805 Vishay VJ0805Y471KXA
C9 Cer Cap 4.7 µF 10 V X7R 1206 Taiyo Yuden LMK316BJ475ML
C10 Cer Cap 1 µF 10 V X7R 0805 Taiyo Yuden LMK212BJ105ZG
C11 Cer Cap 10 nF 50 V 10% 0805 Vishay VJ0805Y103KXA
C12 Cer Cap 10 µF 35 V Y5V 1210 Taiyo Yuden GMK325F106ZH
C13 Electro Cap 33 µF 50 V Panasonic EEU-FC1H330
C14 Cer Cap 0.1 µF 50 V 10% 0805 Vishay VJ0805Y104KXA
C15 Cer Cap 0.1 µF 50 V 10% 0805 Vishay VJ0805Y104KXA
C16 Cap-SP 150 µF 6.3 V 20% Panasonic EEFUEOJ151R
C17 Not Installed
C18 Cer Cap 10 nF 50 V 10% 0805 Vishay VJ0805Y103KXA
C19 Cer Cap 10 µF 35 V Y5V 1210 Taiyo Yuden GMK325F106ZH
C20 Electro Cap 33 µF 50 V Panasonic EEU-FC1H330
C21 Cer Cap 0.1 µF 50 V 10% 0805 Vishay VJ0805Y104KXA
C22 Cer Cap 0.1 µF 50 V 10% 0805 Vishay VJ0805Y104KXA
C23 Not Installed
C24 Cap-SP 150 µF 6.3 V 20% Panasonic EEFUEOJ151R
D1 Switching Diode-Dual 70 V 200 mA BAW56F Fairchild BAW56F
D2 Schottky Diode 40 V 1A On Semiconductor MBRS140T31A
D3 Schottky Diode 40 V 1A On Semiconductor MBRS140T31A
L1 Inductor 6 µH Sumida CEP125-6R0MC
L2 Inductor 4.3 µH Sumida CEP125-4R3MC
Q1 Si9936DY Vishay
Q2 Si9936DY Vishay
R1 Res 220 kΩ 0.1W 5% 0805 Vishay CRCW0805224J
R2 Res 20 kΩ 0.1W 5% 0805 Vishay CRCW0805203J
R3 Res 20 kΩ 0.1W 5% 0805 Vishay CRCW0805203J
R4 Res 4.7 Ω 0.1W 5% 0805 Vishay CRCW08054R7J
R5 Res 13.7 kΩ 0.1W 1% 0805 Vishay CRCW08051372F
R6 Res 4.7 Ω 0.1W 5% 0805 Vishay CRCW08054R7J
R7 Res 0 Ω 0.1W 5% 0805 Vishay CRCW08050RJ
R8 Res 20.5 kΩ 0.1W 1% 0805 Vishay CRCW08052052F
R9 Res 20 kΩ 0.1W 1% 0805 Vishay CRCW08052002F
R10 Res 13.7 kΩ 0.1W 1% 0805 Vishay CRCW08051372F
R11 Res 4.7 Ω 0.1W 5% 0805 Vishay CRCW08054R7J
R12 Res 0 Ω 0.1W 5% 0805 Vishay CRCW08050RJ
R13 Res 9.09 kΩ 0.1W 1% 0805 Vishay CRCW08059092F
R14 Res 20 kΩ 0.1W 1% 0805 Vishay CRCW08052002F
S1 Switch SPST 0.4VA 28 V AC/DC A12AB NKK A12AB
S2 Switch SPST 0.4VA 28 V AC/DC A12AB NKK A12AB
GUID-48CA06F1-28BB-43F8-B759-82C2C5CA9E27-low.png Figure 3-2 Top Layer
GUID-20AC15C0-C68C-48F8-AE1A-CC5B6D7B01B1-low.png Figure 3-3 Bottom Layer