SNVA432D March 2010 – January 2022 LM21305
Terminal Silkscreen | Description |
---|---|
JP1 | Sets the AVIN of the LM21305. Pins 2 and 3 connected gives AVIN = PVIN. Pins 1 and 2
connected gives AVIN = AVIN_EXT. Default: Pins 2 and 3 connected. |
J1 | Enables the on-board LED, LD1. When J1 is ON, LD1 will be ON if PGOOD is high. When J1 is
OFF, power used to drive LD1 is saved. Default: ON |
J2 | Synchronizing clock input. When J2 is ON, C1 is connected to ground and switching frequency
is set by the on-board resistor R4. When J2 is OFF, the switch node
waveform will be synchronized to the clock source connected to
J2. Default: ON |
J3 | Only should be connected when AVIN = 5 V. When AVIN is below 5 V, and especially below 3.3 V,
connecting J3 can result in better efficiency. Default: OFF Caution: if AVIN > 5.5 V, connecting J3 can damage the device. |