SNVA484B October 2011 – March 2024 LM5113
The LM5113 evaluation board is designed to provide the design engineers with a synchronous buck converter to evaluate the LM5113, a 100V half-bridge enhancement mode Gallium Nitride (GaN) FET driver. The active clamping voltage mode controller LM5025 is used to generate the PWM signals of the buck switch and the synchronous switch.