SNVA866A February 2019 – January 2023 LM5155 , LM5155-Q1 , LM51551 , LM51551-Q1
Item | Qty | Value | Description | Package Ref |
Part Number |
Mfr |
---|---|---|---|---|---|---|
C1 | 1 | 680pF | CAP, CERM, 680 pF, 100 V, +/- 10%, X7R, 0603 | 0603 | GRM188R72A681KA01D | MuRata |
C2 | 1 | 100uF | CAP, Polymer Hybrid, 100 uF, 50 V, +/- 20%, 28 ohm, 10x10 SMD | 10x10 | EEHZC1H101P | Panasonic |
C3 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0805 | 0805 | 08055C104MAT2A | AVX |
C4, C5 | 2 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C105KAT2A | AVX |
C6 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 50 V, +/- 10%, X7R, 1206 | 1206 | C3216X7R1H475K160AC | TDK |
C7, C8 | 2 | 270uF | CAP, Aluminum Polymer, 270 uF, 25 V, +/- 20%, 0.027 ohm, D10xL12.7mm SMD | D10xL12.7mm | PCV1E271MCL1GS | Nichicon |
C9, C10 | 2 | 10uF | CAP, CERM, 10 uF, 25 V,+/- 10%, X7R, 1210 | 1210 | 885012209028 | Wurth Elektronik |
C11, C13 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1E104K080AA | TDK |
C12 | 1 | 1000pF | CAP, CERM, 1000 pF, 25 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E102KA01D | MuRata |
C14 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71H103KA37D | MuRata |
C15 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 35 V, +/- 10%, X5R, 0603 | 0603 | GRM188R6YA475KE15D | MuRata |
C16 | 1 | 0.33uF | CAP, CERM, 0.33 uF, 100 V, +/- 10%, X7R, | C3216X7R2A334K130AA | TDK | |
C17 | 1 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71C105MA64D | MuRata |
C18 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1H104K080AA | TDK |
C19 | 1 | 470pF | CAP, CERM, 470 pF, 50 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71H471KA01D | MuRata |
C20 | 1 | 4.7uF | CAP, CERM, 4.7 µF, 25 V,+/- 10%, X6S, AEC-Q200 Grade 2, 0603 | 0603 | GRT188C81E475KE13D | MuRata |
C21 | 1 | 220pF | CAP, CERM, 220 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | C0603C221J5GACTU | Kemet |
C22 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71C103KA01D | MuRata |
C24, C26 | 2 | 0.22uF | CAP, CERM, 0.22 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CL10B224KO8VPNC | Samsung |
C28 | 1 | 1000pF | CAP, CERM, 1000 pF, 2000 V, +/- 10%, X7R, 1812 | 1812 | 1812GC102K1A | AVX |
D1 | 1 | 40V | Diode, Schottky, 40 V, 10 A, AEC-Q101, TO-277A | TO-277A | SS10P4-M3/87A | Vishay-Semiconductor |
D2 | 1 | 100V | Diode, Switching, 100 V, 0.2 A, SOD-323 | SOD-323 | MMDL914-TP | Micro Commercial Components |
D3 | 1 | 150V | Diode, Superfast Rectifier, 150 V, 1 A, SMA | SMA | ES1C-13-F | Diodes Inc. |
D4 | 1 | 30V | Diode, Schottky, 30 V, 0.2 A, SOT-323 | SOT-323 | BAT54SWT1G | Fairchild Semiconductor |
H1, H2, H3, H4 | 4 | Bumpon, Cylindrical, 0.312 X 0.200, Black | Black Bumpon | SJ61A1 | 3M | |
J1, J2 | 2 | Terminal Block, 5mm, 2-pole, TH | TH, 2-Leads, Body 10x9mm, Pin Spacing 5mm | ED350/2 | On-Shore Technology | |
J3, TP9 | 2 | TEST POINT SLOTTED .118", TH | Test point, TH Slot Test point | 1040 | Keystone | |
J4 | 1 | Header, 2.54mm, 5x1, Tin, TH | Header, 2.54mm, 5x1, TH | PEC05SAAN | Sullins Connector Solutions | |
Q1 | 1 | 100V | MOSFET, N-CH, 100 V, 13 A, DQJ0008A (VSONP-8) | DQJ0008A | CSD19533Q5A | Texas Instruments |
R1 | 1 | 15.0 | RES, 15.0, 1%, 0.5 W, 1210 | 1210 | ERJ-14NF15R0U | Panasonic |
R2, R11 | 2 | 100 | RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3EKF1000V | Panasonic |
R3 | 1 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
R4 | 1 | 30.1k | RES, 30.1 k, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW251230K1FKEG | Vishay-Dale |
R5, R8, R10, R24, R26 | 5 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
R6, R9, R13 | 3 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
R7 | 1 | 10.0 | RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310R0FKEA | Vishay-Dale |
R12 | 1 | 0.02 | RES, 0.02, 1%, 1 W, 0612 | 0612 | PRL1632-R020-F-T1 | Susumu Co Ltd |
R14 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1001V | Panasonic |
R16, R22 | 2 | 9.76k | RES, 9.76 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06039K76FKEA | Vishay-Dale |
R17 | 1 | 86.6k | RES, 86.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060386K6FKEA | Vishay-Dale |
R18 | 1 | 4.99k | RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06034K99FKEA | Vishay-Dale |
R19 | 1 | 30.0k | RES, 30.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0730KL | Yageo |
R20, R21 | 2 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERA3AEB102V | Panasonic |
T1 | 1 | 21uH | Transformer, 21 uH, SMT | 13.97x18.25mm | 750317933 | Wurth Elektronik |
TP1, TP2 | 2 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
TP3, TP4, TP8 | 3 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
TP5 | 1 | PC Test Point, SMT | PC Test Point, SMT | 5017 | Keystone | |
U1 | 1 | 2.2-MHz Wide Input Nonsynchronous Boost, Sepic, Flyback Controller, DSS0012B (WSON-12) | DSS0012B | LM5155DSST | Texas Instruments | |
U2 | 1 | Optocoupler, 2.5 kV, 100-200% CTR, SMT | PS2811-1 | PS2811-1-M-A | California Eastern Laboratories | |
U3 | 1 | Low-Voltage (1.24V) Adjustable Precision Shunt Regulators, 3-pin SOT-23, Pb-Free | DBZ0003A | LMV431BIMF/NOPB | Texas Instruments |