SNVA866A February 2019 – January 2023 LM5155 , LM5155-Q1 , LM51551 , LM51551-Q1
Table 2-1 indicates the design parameters for the example application.
Parameter | |
---|---|
VSUPPLY | 18 V to 36 V |
VLOAD | 5 V |
ILOAD | 4 A |
VAUX | 10 V |
IAUX | 20mA |
POUT_total | 20.2W |
fSW | 250kHz |