SNVA866A February 2019 – January 2023 LM5155 , LM5155-Q1 , LM51551 , LM51551-Q1
A resistor between VPULLUP and VCOMP is suggested to implement the feedback circuit. This pull-up voltage can vary depending on the auxiliary winding voltage or can be the VCC voltage of the LM5155. For this design the VPULLUP rail is connected to the auxiliary winding of 10 V. Equation 27 is used to calculate the minimum RPULLUP value.
RPULLUP is selected to be 4.99 kΩ.