SNVA866A February 2019 – January 2023 LM5155 , LM5155-Q1 , LM51551 , LM51551-Q1
The LM5155 is a versatile non-synchronous low-side, N-FET controller for switching regulators. the common configurations for the LM5155 include boost regulators, flyback regulators and SEPIC regulators. This design guide focuses on how to configure and design the LM5155 as an isolated flyback regulator. The procedure is generic and focuses on selecting the correct components for stable flyback operation. The design example follows the application specifications of the LM5155EVM-FLY evaluation module, the results are presented in the LM5155EVM-FLY User's Guide. For typical applications the LM5155 Flyback Controller Quick Start Calculator can be used to efficiently complete the calculations described in this report.