SNVA866A February   2019  – January 2023 LM5155 , LM5155-Q1 , LM51551 , LM51551-Q1

 

  1.   How to design an Isolated Flyback using LM5155
  2.   Trademarks
  3. 1Introduction
  4. 2Example Application
  5. 3Calculations and Component Selection
    1. 3.1 Switching Frequency
    2. 3.2 Transformer Selection
      1. 3.2.1 Maximum Duty Cycle and Turns Ratio Selection
      2. 3.2.2 Primary Winding Inductance Selection
    3. 3.3 Current Sense Resistor Calculations
      1. 3.3.1 Current Sense Resistor and Slope Compensation Resistor Selection
      2. 3.3.2 Current Sense Resistor Filter Selection
    4. 3.4 MOSFET Selection
    5. 3.5 Diode Selection
    6. 3.6 Output Capacitor Selection
    7. 3.7 Input Capacitor Selection
    8. 3.8 UVLO Resistor Selection
    9. 3.9 Control Loop Compensation
      1. 3.9.1 Feedback Resistor Selection
      2. 3.9.2 RPULLUP Selection
      3. 3.9.3 Optocoupler Selection
      4. 3.9.4 RLED Selection
      5. 3.9.5 Crossover Frequency Selection
      6. 3.9.6 Determine Required RCOMP
      7. 3.9.7 Determine Required CCOMP
  6. 4Component Selection Summary
  7. 5Small Signal Frequency Analysis
    1. 5.1 Flyback Regulator Modulator Modeling
    2. 5.2 Compensation Modeling
  8. 6Revision History

Transformer Selection

In a flyback regulator, selecting the proper transformer for any application is a critical step. The first decision is to select the correct switching type of operation for the application, discontinuous conduction mode (DCM) or continuous conduction mode (CCM). CCM is selected for this design to minimize the primary side RMS currents, maximize full load efficiency while minimizing load voltage ripple.