SNVA866A February 2019 – January 2023 LM5155 , LM5155-Q1 , LM51551 , LM51551-Q1
This design guide follows typical design procedures and calculations to implement an isolated nonsynchronous flyback controller operating in continuous conduction mode. The design example uses an unregulated 24V rail (18V-36V) to produce a regulated 5 V of up to 4 A load current. A non-isolated auxiliary winding of 10V is selected to power the LM5155, lowering power dissipation in the LM5155. The switching frequency of 250kHz is selected to help minimize switching losses and conduction losses of the switching MOSFET. Section 3 details the component selection based on the general design parameters shown in Table 2-1.