SNVA918A December 2019 – January 2021 LM5164-Q1
This section provides a Failure Mode Analysis (FMA) for the pins of the LM5164-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the LM5164-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM5164-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | D | |
VIN | 2 | VOUT = 0 V | B |
EN/UVLO | 3 | VOUT = 0 V | B |
RON | 4 | VOUT unregulated; 0 ≤ VOUT < set voltage | B |
FB | 5 | VOUT >> set voltage. PGOOD can become damaged if VIN > 14 V. | A |
PGOOD | 6 | PGOOD is invalid flag. | B |
BST | 7 | VOUT = 0 V | B |
SW | 8 | Power FET damage | A |
Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | VOUT = 0 V | B |
VIN | 2 | VOUT = 0 V | B |
EN/UVLO | 3 | VOUT = 0 V | B |
RON | 4 | VOUT > set voltage | B |
FB | 5 | VOUT >> set voltage. PGOOD can become damaged if VIN > 14 V. | A |
PGOOD | 6 | PGOOD flag invalid | B |
BST | 7 | VOUT = 0 V | B |
SW | 8 | VOUT = 0 V | B |
Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | VOUT = 0 V | B |
VIN | 2 | D | |
EN/UVLO | 3 | VIN > 5.5 V can lead to device damage. | A |
RON | 4 | VOUT < set voltage | B |
FB | 5 | PGOOD flag invalid. VOUT can be unregulated. | A |
PGOOD | 6 | VOUT = 0 V | B |
BST | 7 | VOUT = 0 V | B |
SW | 8 | VOUT = 0 V | B |
Pin Name | Pin No | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
GND | 1 | VOUT = 0 V | B |
VIN | 2 | D | |
EN/UVLO | 3 | D | |
RON | 4 | VIN > 5.5 V can lead to device damage. | A |
FB | 5 | VIN > 5.5 V can lead to device damage. | A |
PGOOD | 6 | VIN > 14 V can lead to device damage. | A |
BST | 7 | VOUT = 0 V | B |
SW | 8 | VOUT = VIN. PGOOD can be damaged if VIN > 14 V. | A |