SNVA935A June 2020 – July 2021 LM60430 , LM60430-Q1 , LM60440 , LM60440-Q1
As discussed through this application note, one of the tradeoffs between the QFN package technology and FCOL package technology is the thermal performance. The Enhanced HotRod QFN package leverages a PowerPad to increase thermal dissipation through this ground connection. Section 4.2 will quantify the thermal advantage of the PowerPAD with the LM60440.