SNVA941A June   2020  – November 2022 LM5156 , LM5156-Q1 , LM51561 , LM51561-Q1 , LM51561H , LM51561H-Q1 , LM5156H , LM5156H-Q1

 

  1.   How to Design a Boost Converter Using the LM5156
  2. 1LM5156 Design Example
  3. 2Example Application
  4. 3Calculations and Component Selection
    1. 3.1  Switching Frequency
    2. 3.2  Inductor Calculation
    3. 3.3  Current Sense Resistor Calculation
      1. 3.3.1 Current Sense Resistor and Slope Compensation Resistor Selection
      2. 3.3.2 Current Sense Resistor Filter Calculation
    4. 3.4  Inductor Selection
    5. 3.5  Diode Selection
    6. 3.6  MOSFET Selection
    7. 3.7  Output Capacitor Selection
    8. 3.8  Input Capacitor Selection
    9. 3.9  UVLO Resistor Selection
    10. 3.10 Soft-Start Capacitor Selection.
    11. 3.11 Feedback Resistor Selection
    12. 3.12 Control Loop Compensation
      1. 3.12.1 Select the Loop Crossover Frequency (fCROSS)
      2. 3.12.2 Determine Required RCOMP
      3. 3.12.3 Determine Required CCOMP
      4. 3.12.4 Determine Required CHF
    13. 3.13 Efficiency Estimation
  5. 4Component Selection Summary
    1.     25
  6. 5Small-Signal Frequency Analysis
    1. 5.1 Boost Regulator Modulator Modeling
    2. 5.2 Compensation Modeling
    3. 5.3 Open-Loop Modeling
  7. 6Revision History

Input Capacitor Selection

The input capacitors smooth the supply ripple voltage during operation. For this design and input capacitance of 100 µF is selected. Assuming that low ESR, high quality ceramic capacitor are used, Equation 18 is used to calculate the maximum supply voltage ripple based on input capacitance of 100 µF

Equation 18. GUID-C50E20FA-A226-46EC-8508-FF6125D097E0-low.gif

The supply voltage ripple is a function of the load impedance of the supply voltage power supply. If the impedance of the input supply is large more input capacitance is required to minimize the ripple.