SNVA941A June 2020 – November 2022 LM5156 , LM5156-Q1 , LM51561 , LM51561-Q1 , LM51561H , LM51561H-Q1 , LM5156H , LM5156H-Q1
These equations model the plant of a peak current mode boost regulator in continuous conduction mode.
Simplified Formula | Comprehensive Formula | |
---|---|---|
Modulator Equations | ||
Modulator Transfer Function | ||
Modulator DC Gain | ||
RHP Zero | ||
ESR Zero | ||
Low Frequency Pole | ||
Sub-Harmonic Double Pole | Not Considered | |
Quality Factor | Not Considered | |
Slope Compensation | Not Considered | |
Sensed Rising Inductor Slope | Not Considered |