SNVA951 November 2020 LM61460-Q1 , LM63615-Q1 , LM63625-Q1 , LM63635-Q1 , LMR33620-Q1 , LMR33630-Q1
The maximum ambient temperature is fixed by the application environment. With both TA and TJ-max set, the designer has only the power dissipation and thermal resistance to work with to meet the temperature specifications. The lower the maximum ambient temperature, the easier it is to satisfy TJ-max for a given regulator. Higher ambient temperatures force the designer to use a regulator with higher efficiency, larger packages with better thermal resistance, or both. Lowering the ambient temperature by using forced air cooling is another option, but may not be practical. Both options result in a more expensive and larger overall solution.