SNVA962
December 2020
TPSM5601R5H
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
5
Typical Performance
Figure 5-1
Efficiency at V
IN
= 24 V
Figure 5-3
Enable Turn-On on V
IN
= 24 V,
V
OUT
= –5 V With 1-A Load
Figure 5-5
Load Transient Response, 0 A to 1 A With V
IN
= 24 V, V
OUT
= –5 V
Figure 5-2
Load Regulation at V
IN
= 24 V
Figure 5-4
Enable Turn-Off on V
IN
= 24 V,
V
OUT
= –5 V With 1-A Load
Figure 5-6
Output Voltage Ripple, V
IN
= 24 V,
V
OUT
= –5 V With 1-A Load