SNVAA29 October 2021 TPS542A50 , TPS543320 , TPS543B20 , TPS543C20A , TPS546A24A , TPS546B24A , TPS546D24A , TPS548A28 , TPS548B28 , TPS54J061
D-CAP3 is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
Table 1-1 highlights the latest point-of-load DC/DC converters with integrated MOSFETs, linear regulators and power modules applicable to powering NICs; however, they are designed to accommodate the requirements for a wide range of markets. These devices are designed to achieve fast transient response, low output voltage ripple, high efficiency, good thermal performance, and high output voltage accuracy. Notice that different control architectures are suggested in the table below.
Fixed-frequency control architectures provide a predictable switching frequency and can be synchronized to an external clock. Current mode or voltage mode control is desirable in noise-sensitive applications that use data converters and high-speed analog circuits. On the other hand, devices implementing constant on-time control deliver a faster transient response than voltage or current mode control to quickly changing load profiles, since there is no internal clock to control the switching frequency. Several devices feature PMBus or I2C with adaptive voltage scaling and margining. Devices integrating PMBus or I2C with telemetry report voltage, current, and temperature information to a host.
IOUT Range | Constant On-Time Control | Fixed Frequency Control | PMBus / I2C without Telemetry | PMBus / I2C with Telemetry | Power Module with Integrated Inductor |
---|---|---|---|---|---|
Switch Mode Power Supplies | |||||
≤ 2 A | TPS62148 | TPS62912 | N/A | N/A | TPS82120 |
2 A – 3 A | TPS62135 | TPS62913 | N/A | N/A | TPS82130 |
3 A – 6 A | TPS54J061 | TPS543620 | TPS542A50 | TPS546A24A | TPSM84624 |
6 A – 10 A | TPS54JA20 | TPS54A24 | TPS542A50 | TPS546A24A | |
10 A – 15 A | TPS548A29 | TPS542A52 | TPS542A50 | TPS546B24A | TPSM41615 |
15 A - 20 A | TPS548B28 | TPS543B20 | TPS549B22 | TPS546B24A | TPSM41625 |
20 A – 25 A | TPS548B22 | TPS543B20 | TPS549B22 | TPS546D24A | TPSM41625 |
25 A – 40 A | TPS548D22 | TPS543C20A | TPS549D22 | TPS546D24A | TPSM846C24 |
Low Drop Out Regulators | |||||
IOUT | Device | Description | |||
1.5-A | TPS74801 | Linear Regulator with PG and Enable | |||
2-A | TPS7A52 | High-Accuracy (0.5%), Low-Noise (4.4 μVRMS), LDO Voltage Regulator with 65 mV Dropout | |||
3-A | TPS7A53 | High-Accuracy (0.5%), Low-Noise (4.4 μVRMS), LDO Voltage Regulator with 110 mV Dropout | |||
4-A | TPS7A54 | High-Accuracy (0.5%), Low-Noise (4.4 μVRMS), LDO Voltage Regulator with 175 mV Dropout |