SNVAA29 October   2021 TPS542A50 , TPS543320 , TPS543B20 , TPS543C20A , TPS546A24A , TPS546B24A , TPS546D24A , TPS548A28 , TPS548B28 , TPS54J061

 

  1.   Trademarks
  2. 1Suggested DC/DC Converters
  3. 2Low Ripple Noise
  4. 3Voltage Regulation Accuracy
  5. 4High Efficiency and Thermal Performance
  6. 5Load Transient Response
  7. 6Linear Regulator with Adjustable Soft-Start
  8. 7Conclusion
  9. 8Additional Resources

Suggested DC/DC Converters

Table 1-1 highlights the latest point-of-load DC/DC converters with integrated MOSFETs, linear regulators and power modules applicable to powering NICs; however, they are designed to accommodate the requirements for a wide range of markets. These devices are designed to achieve fast transient response, low output voltage ripple, high efficiency, good thermal performance, and high output voltage accuracy. Notice that different control architectures are suggested in the table below.

Fixed-frequency control architectures provide a predictable switching frequency and can be synchronized to an external clock. Current mode or voltage mode control is desirable in noise-sensitive applications that use data converters and high-speed analog circuits. On the other hand, devices implementing constant on-time control deliver a faster transient response than voltage or current mode control to quickly changing load profiles, since there is no internal clock to control the switching frequency. Several devices feature PMBus or I2C with adaptive voltage scaling and margining. Devices integrating PMBus or I2C with telemetry report voltage, current, and temperature information to a host.

Table 1-1 Suggested Point-of-Load Converters
IOUT RangeConstant On-Time ControlFixed Frequency ControlPMBus / I2C without TelemetryPMBus / I2C with TelemetryPower Module with Integrated Inductor
Switch Mode Power Supplies
≤ 2 ATPS62148TPS62912N/AN/A

TPS82120

2 A – 3 ATPS62135TPS62913N/AN/ATPS82130
3 A – 6 ATPS54J061TPS543620TPS542A50TPS546A24ATPSM84624
6 A – 10 ATPS54JA20TPS54A24TPS542A50TPS546A24A

LMZ31710

10 A – 15 ATPS548A29TPS542A52TPS542A50TPS546B24ATPSM41615

15 A - 20 A

TPS548B28TPS543B20TPS549B22TPS546B24ATPSM41625
20 A – 25 ATPS548B22TPS543B20TPS549B22TPS546D24ATPSM41625
25 A – 40 ATPS548D22TPS543C20ATPS549D22TPS546D24ATPSM846C24
Low Drop Out Regulators
IOUTDeviceDescription
1.5-ATPS74801Linear Regulator with PG and Enable
2-ATPS7A52High-Accuracy (0.5%), Low-Noise (4.4 μVRMS), LDO Voltage Regulator with 65 mV Dropout
3-ATPS7A53High-Accuracy (0.5%), Low-Noise (4.4 μVRMS), LDO Voltage Regulator with 110 mV Dropout
4-ATPS7A54High-Accuracy (0.5%), Low-Noise (4.4 μVRMS), LDO Voltage Regulator with 175 mV Dropout