SNVAA32 july   2023 LMQ64480-Q1 , LMQ644A0-Q1 , LMQ644A2-Q1

 

  1.   1
  2.   LMQ644A2-Q1 6-Phase Buck Regulator Design for Automotive ADAS Applications
  3.   Trademarks
  4. 1 Introduction
    1. 1.1 Features and Electrical Performance
  5. 2Design Specifications
  6. 3Application Circuit Diagram and Operating Configuration Table
  7. 4Top and Bottom Board Views
  8. 5Test Data and Performance Curves
    1. 5.1 Conversion Efficiency
    2. 5.2 Operating Waveforms
      1. 5.2.1 6-phase Switching
      2. 5.2.2 Load Transient Response
      3. 5.2.3 Loop Response
      4. 5.2.4 Startup/Shutdown
    3. 5.3 Thermal Performance
    4. 5.4 CISPR 25 EMI Performance
  9. 6EVM Documentation
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 PCB Layout
  10. 74-Phase Configuration
    1. 7.1 4-Phase Switching
  11. 8Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Documentation Support
      1. 8.2.1 References
        1. 8.2.1.1 PCB Layout Resources
        2. 8.2.1.2 Thermal Design Resources

Introduction

The LMQ644A2QEVM-S400-6PH is designed to use a high-voltage input rail from 3 V to 36 V (Please see Table 2-1 for more information) to produce a regulated output voltage at a load current up to 36 A. This wide VIN range solution covers a 12-V car battery input and offers an operating margin to withstand battery voltage transients. The per-phase switching frequency is 400 kHz and is synchronizable to a higher or lower frequency if required.