SNVAA65 March   2023 LM63610-Q1 , LM63615-Q1 , LM63625-Q1 , LM63635-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Inverting Buck-Boost Topology
    1. 1.1 Concept
    2. 1.2 Output Current Calculations
    3. 1.3 Voltage Range of Inverting Buck-Boost Configuration
  4. 2Design Considerations
    1. 2.1 Bypass Capacitor and Optional Schottky Diode
  5. 3External Components
    1. 3.1 Capacitor Selection
  6. 4Digital Pin Configurations
    1. 4.1 Optional Enable (EN) Level Shifter
    2. 4.2 Power-Good (PG) Pin
  7. 5Typical Performance
    1. 5.1 VOUT = -3.3 V, 2.1 MHz Typical Performance
    2. 5.2 VOUT = -3.3 V, 400 kHz Typical Performance
    3. 5.3 VOUT = -5 V, 2.1 MHz Typical Performance
    4. 5.4 VOUT = -5 V, 400 kHz Typical Performance
  8. 6Conclusion
  9. 7References

Abstract

The LM63615-Q1 is a synchronous buck converter with a wide input voltage range from 3.5 V to 36 V and maximum output current of 1.5 A. The LM63615-Q1 can be configured as an inverting buck-boost (IBB) converter with a negative output voltage. This application note demonstrates how the LM63615-Q1 can be used as an inverting buck-boost converter, along with optional design considerations for inverting buck-boost converters such as a PGOOD or EN level-shifter. If higher output current is required, the LM63615-Q1 is pin-to-pin compatible with the 2.5-A rated LM63625-Q1 and the 3.25-A rated LM63635-Q1. The LM63615-Q1 is also pin-to-pin compatible with 1-A rated LM63610-Q1.