SNVAA70 june 2023 LM5176 , LM5176-Q1
TEC element is often used for applications that require heating and cooling. With the combination of LM5176 and MCU, customers can control the current direction through TEC element and adjust the voltage to meets the requirement of TEC element. Since the TEC current is limited by the external inductor and MOSFETs, it can be scaled to high current TEC element.