SNVAA70 june   2023 LM5176 , LM5176-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Principle of the TEC
    2. 1.2 Design Specification and Key Challenge
  5. 2Tec Driver Design Using Buck-Boost Controller
    1. 2.1 System Description
    2. 2.2 Block Diagram of TEC Design With LM5176
    3. 2.3 Output Voltage Control of LM5176
  6. 3Test Result
    1. 3.1 TEC Current Versus Output Voltage
    2. 3.2 Current Ripple Measurement Through TEC Element
    3. 3.3 Start-Up
    4. 3.4 Efficiency
  7. 4Summary
  8. 5References

Test Result

In this application note, the test is performed using the LM5176EVM-HP and MSPM0G3507 Launchpad. Due to the requirement of an adjustable output voltage, R22 is replaced by an 11 kΩ resistor. C13 and C14 are replaced by 330 uF 100 V capacitors on the LM5176EVM-HP; the other components remain the same. The TEC element used in the test is MCTE1-19913L-S (Vmax: 24.1 V, Imax: 13 A).