SNVAA71 October   2023 TPSM63610

 

  1.   1
  2.   Using the TPSM63610/08 for Negative Output, Inverting Buck Boost Application
  3.   Trademarks
  4. 1Inverting Buck-Boost Topology
    1. 1.1 Concept
    2. 1.2 VIN and VOUT Range In Inverting Configuration
    3. 1.3 Output Current Calculations
  5. 2Design Considerations
    1. 2.1 Additional Bypass Capacitor and Schottky Diode
    2. 2.2 Start-up Behavior and Switching Node Consideration
  6. 3External Components
    1. 3.1 Capacitor Selection
    2. 3.2 System Loop Stability
    3. 3.3 UVLO
  7. 4Typical Performance
  8. 5Digital Pin Configurations
    1. 5.1 Digital Input Pin (EN)
    2. 5.2 Power-Good Pin
  9. 6Summary
  10. 7References

Digital Pin Configurations

The system return path in an IBB topology is floated on the negative output voltage. Control signals that were once referenced to ground in a buck configuration must now be level-shifted to the system return path if features such as PGOOD or EN toggle are desired. The following section discusses the external level-shifting circuits required to use these functions.