SNVAA71 October   2023 TPSM63610

 

  1.   1
  2.   Using the TPSM63610/08 for Negative Output, Inverting Buck Boost Application
  3.   Trademarks
  4. 1Inverting Buck-Boost Topology
    1. 1.1 Concept
    2. 1.2 VIN and VOUT Range In Inverting Configuration
    3. 1.3 Output Current Calculations
  5. 2Design Considerations
    1. 2.1 Additional Bypass Capacitor and Schottky Diode
    2. 2.2 Start-up Behavior and Switching Node Consideration
  6. 3External Components
    1. 3.1 Capacitor Selection
    2. 3.2 System Loop Stability
    3. 3.3 UVLO
  7. 4Typical Performance
  8. 5Digital Pin Configurations
    1. 5.1 Digital Input Pin (EN)
    2. 5.2 Power-Good Pin
  9. 6Summary
  10. 7References

Capacitor Selection

Ceramic capacitors with low equivalent series resistance (ESR) are recommended to achieve low output voltage ripple. X5R- or X7R-type dielectrics are recommended for the stable capacitance versus temperature characteristics and DC bias. The higher the DC voltage applied to the capacitor, the less the effective capacitance. Use a minimum of 10-μF capacitance for both CBYP and CIN.