SNVAA73 may 2023 LM53602 , LM53602-Q1 , LM53603-Q1 , LM63625-Q1 , LM63635-Q1 , LMR14020-Q1 , LMR14030-Q1
There are several methods to reduce the ringing to keep the MOSFET switches and controller pins within the safe operating region and EMI noise so caused, such as a boot resistor, a high-side gate resistor, or a RC snubber. However, the first approach is to optimize the circuit design, component selection and PCB layout to minimize the parasitic inductor and loop area of critical path. TI provides many supporting documents for how to optimize the circuit and layout design for lower EMI.
If the EMI levels of the buck converter circuit exceed requirement levels and layout or filtering can not be improved, then reduction of the buck converter switching speed by boot resistor can help reduce the EMI levels.